Update information
November
-
Technical bulletin
Industrial Robots-MELFA: Technical News is added.
Notice of Change to packaging specifications for MELFA FR Series and CR Series
 BFP-A6079-0426E
-
Technical bulletin
Energy Saving Supporting Devices: Technical News is added.
Battery Information for Power Management Meters and Energy Saving Supporting Devices -
Technical bulletin
Power Management Meters: Technical News is added.
Battery Information for Power Management Meters and Energy Saving Supporting Devices
October
-
Technical bulletin
Contactors and Motor Starters: Sales and Service is added.
・Notice Regarding Change to Front Label of Enclosed Magnetic Starters -
Technical bulletin
Power Management Meters: Technical News is updated.
Compatible Specifications for Third-Party SD Memory Cards -
Technical bulletin
Energy Saving Supporting Devices: Technical News is updated.
Compatible Specifications for Third-Party SD Memory Cards -
Technical bulletin
Low-voltage Circuit Breakers: Sales and Service is added.
・Change to the Appearance of the Flush Panel Mounting Bracket for Circuit Protector
・Notice of Changes to Printed Packaging Box Markings for MCCB
・Change of Specification for Electrical Operation Devices for Circuit Breakers -
Technical bulletin
Motion Controllers: Sales and Service is added.
EU Battery Regulation for Lithium Batteries (Display of Two-Dimensional Codes)
  26-24E (0.09MB) -
Technical bulletin
Metal 3D Printer (Additive manufacturing):Safety Data Sheet is added.
・Safety Data Sheet -
Technical bulletin
AC Servos-MELSERVO: Sales and Service is added.
Production Discontinuation of Parameter Unit MR-PRU03
  26-27E (1.07MB)
Production Discontinuation of AC Servo Amplifiers CC-Link IE Field Network Interface MR-J4-B-RJ010 and CC-Link IE Field Network Interface Unit MR-J3-T10
  26-28E (1.07MB)
-
Technical bulletin
Power Management Meters: Sales and Service is added.
Compliance with EU Battery Regulation for Power Management Meters and Energy Saving Supporting Devices -
Technical bulletin
Energy Saving Supporting Devices: Sales and Service is added.
Compliance with EU Battery Regulation for Power Management Meters and Energy Saving Supporting Devices -
Technical bulletin
Inverters-FREQROL:Information for Replacement is updated.
Information for Replacement of FR-S500 (S500E) Series with FR-D800 Series
BCN-C21002-232E (約1.8MB) -
Technical bulletin
Inverters-FREQROL: Sales and Service is updated.
Response to the Enforcement of the EU Machinery Regulation for Inverters
861E (0.41MB) -
Technical bulletin
Collaborative Robot-ASSISTA: Technical News is updated.
Report of the change from the CD-ROM instruction manual to the QR Code instruction manual
 BFP-A6079-0397E-A
-
Technical bulletin
Collaborative Robot-ASSISTA: Technical News is added.
- Notice of rating plate and warning label changes for standards compliance
 BFP-A6079-0427E
- Notice regarding changes to standard accessories included with MELFA ASSISTA Series Controllers
 BFP-A6079-0425E
-
Technical bulletin
Industrial Robots-MELFA: Technical News is updated.
Report of the change from the CD-ROM instruction manual to the QR Code instruction manual
 BFP-A6079-0397E-A
-
Technical bulletin
Industrial Robots-MELFA: Technical News is added.
- Notice of discontinuation of CE marking for MELFA FR-Q Type controllers
 BFP-A6079-0429E
- Notice of discontinuation of MELFA FR-Q Type controllers
 BFP-A6079-0428E
- Notice of rating plate and warning label changes for standards compliance
 BFP-A6079-0427E
September
-
Technical bulletin
Motion Controllers: Sales and Service is added.
Production Discontinuation of MELSEC-Q Series Motion Controllers, Simple Motion Modules, and Other Products
  26-22E (0.10MB) -
Technical bulletin
AC Servos-MELSERVO: Sales and Service is added.
Label Change for Encoder Cables of Small-Capacity AC Servo Motors
  26-25E (0.80MB)
-
Technical bulletin
Energy Saving Supporting Devices: Sales and Service is updated.
Notice of Specification Changes for Mitsubishi Energy Measuring Unit EcoMonitorLight and EcoMonitorPlus due to revisions to UL Standards -
Technical bulletin
Inverters-FREQROL: Sales and Service is added.
Appearance Change of the FR-A806 and FR-F806 Inverters and the FR-LU08-01 Inverter Option (IP55 Model)
864E (0.3MB)
Font Change on the Rating Plate for the FR-HC2 and FR-HCB2 Inverter Options
865E (0.27MB) -
Technical bulletin
Industrial Robots-MELFA: Technical News is added.
Notification of appearance change for the RH-2FRH flexible tube
BFP-A6079-0416E