Factory Automation

Solutions

FA Remote

Remote Monitoring

Case.03 Monitor operating status of overall factory from remote locations

  • Remote Monitoring
Issues
Monitor operating status of overall factory from remote locations
Solution

Introduce GENESIS™ to a production site for centralized monitoring of operating status, production information, and quality information on a web browser.

* Using the Ewon/Secomea remote solution, users can easily and safely construct a remote access environment.

* Introduce TXOne StellarEnforce™ to lock down your system and prevent unauthorized action. Also prevent unauthorized action via remote connection.

  • *1 Operations are confirmed with the Ewon Cosy+ and Secomea Sitemanager Series.
  • *2 Be aware of CPU and memory load.
Benefits
  • Able to check production status on a graphical screen from a remote location just as if the user was on the shop floor.
  • The lockdown feature of TXOne StellarEnforce™ enables you to create a secure remote connection environment.

Cases