Products
Programmable Controllers
Network-related products
The MELSEC network - launching a network industrial revolution.
MELSEC responds to the new demands of the industrial network and optimizes the entire system by providing the services needed at production sites such as high-speed control, large-volume data control, flexible wiring, simple startup and maintenance.
Some products are regionally specific; for up to date sales availability, please check your local web page.
Product List
Ethernet-based open integrated network enabling seamless communication between the IT system and shop floor.
This Ethernet based controller-to-controller network enables high-speed communication and high-volume transmission, with seamless communication not interrupted by layers.
CC-Link IE incorporates high-speed I/O control, generic
distributed control, synchronous motion control, and safety
control enabling safety communications across multiple safety
devices, all on the same network.
This Ethernet based open field network can flexibly configure
the system corresponds to the installation environment using
highly flexible twisted-pair cable.
CC-Link IE Field Network Basic realizes easier network
integration, as its cyclic communications stack is
software-based, without requiring a dedicated ASIC helping to
reduce implementation costs for device partners.
Transparent communications are achieved by utilizing SLMP that
enables seamless connectivity within all levels of
manufacturing.
World standard, first in Japan and in Asia.
This serial-based high-speed field network is capable of control
and information handling.
This safety field network constructs a safety system utilizing CC-Link high-speed communication to protect production sites from dangers.
Internal and external wire reduction network featuring openeness of CC-Link to eliminate on site problems such as overly complex wiring work or wiring errors.
Ethernet is the highest level (management level) network which connects the upper system and production sites.
AnyWire is a sensor level distributed control network that is designed to reduce installation costs by utilizing general-purpose wiring and robot cables.
SSCNET is high-speed and high-performance servo system controller network utilizing optical fiber cable, which is extendable for a long distance.
Network modules connecting controllers in each process in a production line.
Interface module supporting MODBUS ® and MODBUS ® /TCP communication.
Interface module for EtherNet/IP™ network.
Interface module for PROFIBUS ® network.
Interface module for DeviceNet ® network.
Serial communication module allowing PLC data collection by connecting with devices supporting RS-232/422/485.
Interface module connectable to FL-net network.
Interface module for AS-i network.
Download
Related Link
News
-
There are no announcements at this time.
Update Information
-
There are no update information at this time.