Products
Geared Motors
Geared motors are drive sources contributing to energy saving and are useful in a wide range of industries.
These motors comply with IE3 class of international standard
IEC60034-30 (0.75kW or more). We ensured compatibility with
conventional products by performing optimization using
high-efficiency technologies.
S-PM geared motors are sensorless servo series that adopt magnet
motor, and these motors make further contributions to energy
saving.
Product List
Applying helical gear deceleration ensures reduction gear
efficiency and makes contributions to energy saving.
These motors comply with IE3 class of international standard
IEC60034-30 (0.75kW or more).
Reduction gear efficiency of these products improved by adopting
super helicross gear.
These motors comply with IE3 class of international standard
IEC60034-30 (0.75kW or more).
Download
News
-
There are no announcements at this time.
Update Information
-
There are no update information at this time.