Solutions
Data Collection/Analysis
The Cycle for shop floor Improvement With Data Utilization
Improving productivity, quality, and energy efficiency by utilizing shop floor data to find the key to solving production issues and promoting improvements
Case07 Checking the collected data at the shop floor
Visualization
Visualize the operation status with an shop floor GOT.
e-F@ctory Starter Package visualizes the shop floor on HMI GOT
The e-F@ctory Starter Package includes a lot of projects file for the MELSEC iQ-R/iQ-F Series PLC*1 and the GOT2000 Series human-machine interface. Programs for visualization and simple analysis are provided in sample project format, allowing IoT to be integrated at the shop floor with basic settings such as device assignment and parameter registration. The e-F@ctory Starter Package removes issues that come with IoT system integration, such as time that spent on evaluating options or budget requirements.
*1. Some functions are not supported by MELSEC iQ-F Series.
Easy configuration of an ANDON system with iQ Monozukuri ANDON
iQ Monozukuri ANDON is an application package that enables an ANDON system to be built with GOT2000 Series.
The ANDON display allows operators to share information and improve productivity.