Tự động hóa nhà máy

Cập nhật thông tin

Tháng Chín

  • Manual

    Motion Controllers:Manual is updated.
    Motion Control Board User's Manual (Motion Control)
       pdf_icon  IB-0300599ENG  (11.41B)
    Motion Control Board User's Manual (Network)
       pdf_icon  IB-0300600ENG  (13.57MB)
    Motion Control Board User's Manual (Motion API)
       pdf_icon  IB-0300601ENG  (2.05MB)

  • Manual

    Inverters-FREQROL:Manual is updated.
    FR-E800 INSTRUCTION MANUAL (CONNECTION) (100V /200V / 400V CLASS)
       pdf_icon IB-0600865ENG (9.1MB)
    FR-E800 Instruction Manual (Function)
       pdf_icon IB-0600868ENG (9.41MB)
    FR-E800 Instruction Manual (Communication)
       pdf_icon IB-0600871ENG (6.66MB)
    FR-E800 Instruction Manual (Maintenance)
       pdf_icon IB-0600874ENG (1.54MB)
    FR-E800(-E) INSTRUCTION MANUAL(FUNCTIONAL SAFETY)
       pdf_icon BCN-A23488-000E (0.37MB)

  • Manual

    Motion Controllers:Download is updated.
    Simple Motion Board User's Manual (Startup)
       pdf_icon  IB-0300322  (4.67MB)
    Simple Motion Board User's Manual (Application)
       pdf_icon  IB-0300324  (6.51MB)
    Simple Motion Board User's Manual (Advanced Synchronous Control)
       pdf_icon  IB-0300326  (2.32MB)
    Simple Motion Board User's Manual (Network)
       pdf_icon  IB-0300328  (4.69MB)
    Simple Motion Board User's Manual (API Library)
       pdf_icon  IB-0300330  (1.70MB)

  • Manual

    Motion Controllers:Manual is updated.
    MELSEC iQ-R Motion Module User's Manual (Application)
       pdf_icon  IB-0300411ENG  (14.61MB)

  • Manual

    Inverters-FREQROL:Manual is updated.
    (Released on the web : 2025-8)
    FR-A870-E INSTRUCTION MANUAL (HARDWARE)
       pdf_icon IB-0600803ENG (5.49MB)

Tháng Tám

Tháng Bảy

Tháng Sáu