- No : 22398
- Release Date : 2018/08/31 14:33
-
Print
AL/AX direct connection to PLC
Is it possible to input AL and AX switch directly to PLCs?
- Category :
-
Answer
It is necessary to use AL and AX switches that are suitable for the specification of
PLC input unit. Generally AL and AX switch for micro-load are used for it. Moreover, since chattering may occur for the AL and AX switches of circuit breaker within several milli-seconds for switching, please consider the input setting at PLC side that is input-detected again about 10ms later after input detection.
- Product Name
- Internal Accessories
- Series
- WS-V