• No : 22445
  • Release Date : 2018/08/31 14:33
  • Print

Max. operational voltage for AC/DC Common

How high DC voltage can be used for AC/DC common type?
Category : 

Answer

When it is connected as special connection, AC/DC compatible circuit breaker can be used with DC 250V or more (3-pole type is DC400V and 4-pole type is DC500V). Moreover, special-voltage DC MCCBs are provided that can apply to DC higher voltage. Check the catalog about the specifications and how to connect as special connection for DC use.
Product Name
Molded Case Circuit Breakers
Series
WS-V