- No : 22985
- Release Date : 2018/09/03 17:31
-
Print
Difference between AJ65SBTB1-32DT and AJ65SBTB1-32DT2
What are the differences between AJ65SBTB1-32DT and AJ65SBTB1-32DT2?
- Category :
-
Answer
Major differences are shown below.
<Output specifications>
- AJ65SBTB1-32DT
- Leakage current at OFF 0.25 mA or lower
- Protection function (overload protection, overvoltage protection, overheat protection) provided
- AJ65SBTB1-32DT2
- Leakage current at OFF 0.1 mA or lower
- Protection function none
For more details, refer to the following databook.
- Open Field Network CC-Link Compatible Product databook
- Product Name
- Network Related Products
- Series
- CC-Link