FAQ


FAQAbout Products
FAQ
Keyword Search
Controllers
FAQ within [ Controllers ]
-
Regarding how to check the date of manufacture
The date of manufacture of a product can be confirmed by the following methods. ① Name plate verification There is a name plate on the right side of the pr... More Details >>
- No:44878
- Release Date:2025/03/18 11:11
- Category: MELSEC iQ-F Series , CPU Module
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
- Category: MELSEC iQ-F Series , Option , CPU Module , I/O Module , Engineering Software , Network/Communication , Motion/Positioning , High-Speed Counter , Analog
-
How to check the version of the MELSEC-F series
To check the version of the MELSEC-F series, connect GX Works2 (personal computer) or HPP to a programmable controller, and monitor the data in D8001. The l... More Details >>
- No:24772
- Release Date:2019/02/27 15:22
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
Using the FX3U-ENET-ADP and the RS-232C/RS-485 together (FX3U/FX3UC series)
Up to two of the following optional communication equipment, including the FX3U-ENET-ADP (for Ethernet communications), can be used for the FX3U/FX3UC series... More Details >>
- No:24686
- Release Date:2019/02/22 11:40
- Update:2019/02/22 15:16
- Category: MELSEC-F Series , Main Unit , Network/Communication
-
GX Simulator in GX Works2 disk
The simulation function is included in GX Works2.For more details of the functions of GX Work2, refer to GX Works2 Version 1 Operating Manual (Common). More Details >>
- No:22537
- Release Date:2018/09/03 17:28
- Category: MELSEC-Q Series
-
GX Developer's compatibility with 32-bit Windows 7
GX Developer Version 8.91V or later supports 32-bit Windows 7. More Details >>
- No:22660
- Release Date:2018/09/03 17:29
- Category: MELSEC-Q Series
-
Externally switching the operating status of a programmable controller
On the Project view of the Navigation window, select "Parameter" → "PLC Parameter" using GX Works2 (or GX Developer). Click the "PLC System(1)" tab, and set ... More Details >>
- No:24768
- Release Date:2019/02/27 15:01
- Category: MELSEC-F Series , Engineering Software , Main Unit
-
Reading file registers in the standard RAM
Set Target Memory to "Standard RAM" in the Read from PLC window to select a file register file. More Details >>
- No:22552
- Release Date:2018/09/03 17:28
- Category: MELSEC-Q Series
-
The power supply lamp of a running programmable controller suddenly turned off or flashes
Check whether the lamp is back to normalafter disconnecting the wiring of the "24V" (service power supply) terminal. Ifthe lamp is back to normal,the servic... More Details >>
- No:22267
- Release Date:2018/08/30 13:48
- Update:2019/02/19 11:53
- Category: MELSEC-F Series , Main Unit
-
Number of occupied points of special function devices
Each special function unit/block has 8 occupied points, except for some special function devices. These 8 points do not occupy 8 points of the actual I/O n... More Details >>
- No:24873
- Release Date:2019/04/15 08:06
- Category: MELSEC-F Series , Main Unit
1-10 of Total 1123