• No : 23454
  • Release Date : 2018/09/14 15:06
  • Update : 2018/09/26 14:35
  • Print

Gestures available for the document display function

What gestures are available for the document display function?
Category : 

Answer

■ PDF file (*1)
・ Swipe: Scrolls the document in the swiped direction (eight directions).
・ Pinch in: Reduces the document size to a desired size (25% to 400%).
・ Pinch out: Enlarges the document size to a desired size (25% to 400%).

(*1) GT Designer3 (GOT2000) Version 1.176H or later is required.

■ Document Converter output file
・ Swipe: Scrolls the document in the swiped direction (eight directions).
・ Pinch in: Reduces the document by one size (large → medium → small) (*2)
・ Pinch out: Enlarges the document by one size (small → medium → large) (*3)

(*2) The document size is reduced to a desired size (25% to 400%) in the following cases.
  ・ GOT Graphic Ver.1 is used and the graphics accelerator is enabled.
(*3) The document size is enlarged to a desired size (25% to 400%) in the following cases.
  ・ GOT Graphic Ver.1 is used and the graphics accelerator is enabled.

 
Product Name
Human-Machine Interfaces(HMIs)-GOT
Product Category
GOT function (gesture), GOT function (document display)
Series
GOT2000 Series