• No : 23472
  • Release Date : 2018/09/14 15:06
  • Update : 2025/10/09 18:12
  • Print

Pinch-out operation of the screen gesture function

Answer

You can zoom in on the base screen size up to 400% of its original size (100%) with the pinch-out gesture.

* For the GOT3000 series, only models with a capacitive-type touch panel are compatible with screen gesture mode.

Product Name
Human-Machine Interfaces(HMIs)-GOT
Product Category
GOT function (gesture)
Series
GOT2000 Series, GOT3000 Series