FAQ


FAQAbout Products
- FAQ > Human Machine Interfaces > Human Machine Interfaces MELHMI-GOT > GOT3000 Series
FAQ
Keyword Search
GOT3000 Series
FAQ within [ GOT3000 Series ]
-
Screen gesture mode and overlap window display
If the mode is switched to screen gesture mode while an overlap window is displayed, the overlap window is hidden. The overlap window is redisplayed when sc... More Details >>
- No:23452
- Release Date:2018/09/14 15:06
- Update:2025/10/09 17:58
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Using the screen gesture function
Perform the following procedure to use the screen gesture function. The screen gesture function is only available for the GOT3000 series (models with a capa... More Details >>
- No:23458
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:01
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Gesture functions available for the alarm display
The following gestures are available for alarm display (user alarm display, system alarm display, and simple alarm display). • Swipe along the time axis: Sc... More Details >>
- No:23455
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:00
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Screen saver during screen gesture mode
The mode does not change even if the screen saver activates during screen gesture mode. * For the GOT3000 series, only models with a capacitive-type touch p... More Details >>
- No:23476
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:14
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Gesture functions available for the historical trend graph
The following gestures are available for the historical trend graph. • Swipe in the direction of the time axis: Scrolls the half the page in the swiped dire... More Details >>
- No:23457
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:01
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
System dialog display in screen gesture mode
When the system dialog is displayed in screen gesture mode, zooming and scrolling are disabled and the screen returns to the original size (100%). Screen ges... More Details >>
- No:23478
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:20
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Displaying overlap windows in screen gesture mode
Overlap windows cannot be displayed in screen gesture mode. If a request to display the overlap window is received in the screen gesture mode, the overlap w... More Details >>
- No:23477
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:20
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
How to display integer values written to the PLC as real numbers (with decimal points) on the GOT
Use the automatic decimal place adjustment function to display the integer value written to the PLC as a real number on the numerical display on the GOT. Co... More Details >>
- No:45291
- Release Date:2025/10/22 17:12
- Category: GOT2000 Series , GOT1000 Series , GT SoftGOT , Engineering Software , GT27 , GT25 , GT21 , GT15 , GT16 , GT11 , GT10 , GT14 , SoftGOT2000 , HMI/GOT Screen Design Software , SoftGOT1000 , GOT3000 Series , GT37 , SoftGOT3000
-
Gesture functions available for the historical data list display
The following gestures are available for the historical data list. • Swipe along the time axis: Scrolls half a page of the historical data list in the swipe... More Details >>
- No:23456
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:00
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Language switching function on the GOT3000 series and GOT2000 series
Up to 30 languages are switchable on the GOT3000 series and GOT2000 series. More Details >>
- No:23508
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:39
- Category: GOT2000 Series , GT SoftGOT , GT27 , GT25 , GT21 , SoftGOT2000 , GOT3000 Series , GT37 , SoftGOT3000
1-10 of Total 85