• No : 23485
  • Release Date : 2018/09/14 15:06
  • Update : 2025/10/09 18:37
  • Print

Operating the screen gesture function

Answer

The screen gesture function allows you to zoom in and out on the base screen with pinch-in and pinch-out gestures, and to scroll the base screen with a swipe or slide.

* For the GOT3000 series, only models with a capacitive-type touch panel are compatible with screen gesture mode.

Product Name
Human-Machine Interfaces(HMIs)-GOT
Product Category
GOT function (gesture)
Series
GOT2000 Series, GOT3000 Series