(1) Sampling processing
- Without the temperature drift compensation function
Processing time = Number of channels used x 80 (us/1 channel)
- With the temperature drift compensation function
Processing time = Number of channels used x 80 (us/1 channel) + 160 us
(2) When averaging processing is specified for the set amount of time
- Without the temperature drift compensation function
Number of processing repetitions = (Set time x 1000) / (Number of channels used x 80 (us/1 channel))
- With the temperature drift compensation function
Number of processing repetitions = (Set time x 1000) / (Number of channels used x 80 (us/1 channel)) + 160us
(3) When the averaging processing is specified for the set number of times
- Without the temperature drift compensation function
Processing time = Set number of times x (Number of channels used x 80) / 1000 (ms)
- With the temperature drift compensation function
Processing time = Set number of times x {(Number of channels used x 80) +160} / 1000 (ms)