FAQ
FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-Q Series
FAQ
Keyword Search
FAQ within [ MELSEC-Q Series ]
-
How to open a GXW file in GX Works2
A file with the GXW extension is a project in the single file format.GX Works2 Version 1.62Q or later supports projects in the single file format. More Details >>
- No:22508
- Release Date:2018/09/03 17:28
-
Difference between GX Works2 and GX Developer
Main differences between GX Works2 and GX Developer are as follows:-The functions of GX Configurator and GX Simulator are integrated as GX Works2. No additio... More Details >>
- No:22503
- Release Date:2018/09/03 17:28
-
GX Works2's USB driver installation procedure
The USB driver is not installed.The driver needs to be separately installed before the first connection to a CPU module. More Details >>
- No:22507
- Release Date:2018/09/03 17:28
-
The error code "4100" is "OPERATION ERROR". The error occurs when a number is divided by 0 (Divisor D6268 value is 0). Make modifications so that the divis... More Details >>
- No:22533
- Release Date:2018/09/03 17:28
- Update:2018/09/20 14:43
-
Error code "2200" in the universal model QCPU
The error code "2200" is "MISSING PARA.". The cause of the error is that a parameter file does not exist in all drives where parameters will be valid.As a re... More Details >>
- No:22614
- Release Date:2018/09/03 17:29
-
Yes. A USB driver needs to be installed.For the installation procedure, refer to the following manual. - GX Developer Version 8 Operating Manual (Startup) More Details >>
- No:22504
- Release Date:2018/09/03 17:28
- Update:2018/09/20 13:10
-
File registers "R" use the block switching method. The number of file register points used are divided and specified in units of 32k points. When multiple ... More Details >>
- No:22512
- Release Date:2018/09/03 17:28
- Update:2018/09/20 13:29
-
The error code "2110" is "SP.UNIT ERROR.". This error may be caused by one of the following factors. (1) The module that has been specified by a FROM/TO i... More Details >>
- No:22662
- Release Date:2018/09/03 17:29
- Update:2018/09/21 13:48
-
The error code "2100" is "SP.UNIT LAY ERR.". This error may be caused by one of the following factors. (1) In the I/O assignment setting of the PLC parame... More Details >>
- No:22650
- Release Date:2018/09/03 17:29
- Update:2018/09/21 11:47
-
When the message "An unusable COM port was specified" is displayed
RS-232 is selected as PC side I/F in Transfer Setup of GX Developer or GX Works2.Change the setting in PC side I/F to USB. More Details >>
- No:22517
- Release Date:2018/09/03 17:28
1-10 of Total 213