![]()

With its nano-order speed basic command processes, the next generation MELSEC-Q Series dramatically improves system and machine performance.
As equipment and manufacturing facilities continue to evolve on a daily basis, the series enables high-speed, high-accuracy and large volume data processing and machine control.
Some products are regionally specific; for up to date sales availability, please check your local web page. Click here 
For installing devices such as power supply and CPU module.

This module is used for providing the electrical power for the CPU, input, output, and other modules on the base unit.

Analog modules include the analog I/O module that interfaces voltage and current signals to the control system, the temperature input module that measures the temperature and the temperature control module that controls the temperature.

The simple motion module realizes high-speed and high-accuracy motion control with simple programming. The positioning module performs positioning such as helical interpolation.

The high-speed counter module is capable of handling high-speed
pulse signals from an encoder.
The pulse input module performs cumulative counts by inputting measurement pulse signals such as flow rate.

The information module enables information exchange with MES database and perform data logging.
The network module supports various network such as CC-Link IE and CC-Link.

The energy measuring module measures and monitors various energy information.
The insulation monitoring module monitors insulation deterioration.

We also provide an extensive lineup of peripheral products such as connectors for input/output modules and industrial hubs.