Factory Automation

Human-Machine Interfaces (HMIs)-GOT GOT2000 Series

GT25 Handy GOT

GT25 Handy GOT

Hardware features

Various functions of GT25 model can be used on GT25 Handy GOT, which is compatible with GT16/GT14 Handy GOT and suitable for replacing the previous models.

Item Specifications
GT2506HS-VTBD GT2505HS-VTBD
Display 6.5", TFT color LCD, 65536 colors 5.7", TFT color LCD, 65536 colors
Resolution VGA
Backlight White LED
User memory Memory for storage (ROM): 32 MB
Memory for operation (RAM): 80 MB
Standard interface Ethernet *2 , RS-232 *1*2 , RS-422/485 *1*2
USB host (USB-A): 1 channel (USB 2.0 (High-Speed 480 Mbps))
USB device (USB Mini-B): 1 channel (USB 2.0 (High-Speed 480 Mbps))
SD memory card interface
Extension interface -
  1. *1 When using GT2506HS, select one channel from RS-232 or RS-422/485.
  2. *2 When using GT2505HS, select one channel from Ethernet, RS-232, or RS-422.
    RS-485 cannot be used.

GT25 Handy GOT lineup

GT25 Handy HMI functionality in the palm of your hand

  • Ethernet
  • RS-232
  • RS-422/485 *1
  • CC-Link IE Field Basic
  • *1 GT2505HS supports RS-422 only.

6.5 inch

  • VGA
    640×480
  • TFT
    65536
    colors
  • DC

5.7 inch

  • VGA
    640×480
  • TFT
    65536
    colors
  • DC

Professional designs in just a few clicks

MELSOFT GT Works3

You can design GOT widescreens with GT Works3, familiar software that can be commonly used for the GOT2000 Series

  • * Use GT Works3 Version 1.195D or later to design screens of GT25 Handy GOT.
  • * For the details of GT Works3 functions, please refer to " GT Works3 ".
MELSOFT GT Works3

GT Works3 function details

Related materials
HMI functionality in the palm of your hand.
GT25 Handy GOT debut.
Created : 

Size : 
(PDF)