Human-Machine Interfaces (HMIs)-GOT GOT2000 Series

Rugged model


- 1
- Wide operating temperature range
- -20°C to 65°C
- 2
- High brightness,clear under daylight
- 2x brighter than non-rugged models
- 3
- UV resistant
- Ultraviolet rays cut by approx. 95%
- 4
- Vibration and shock resistant
- 2x stronger than non-rugged models
- 5
- Water jet resistant
- IP66F
- IP67F
- 6
- Compliant with standards
- Safety Standards
- Maritime Certifications
GT25 RuggedDesigned for extreme environments
- Ethernet (2 ports)
- RS-232
- RS-422/485
- CC-Link IE Field Basic
- Sound output (built-in)
7 inch

- WVGA
800×480 - TFT
65536
colors - DC
Hardware features

| Item | Specifications |
|---|---|
| Display | 7" widescreen, TFT color LCD, 65536 colors |
| Resolution | WVGA 800 × 480 dots |
| Backlight | White LED |
| Panel color | Silver |
| Panel material | Aluminum |
| User memory | Memory for storage (ROM): 32 MB Memory for operation (RAM): 128 MB |
| Standard interface | Ethernet (2 ports), RS-232, RS-422/485 USB host (USB-A): 1 channel (USB 2.0 (High-Speed 480 Mbps)) USB device (USB Mini-B): 1 channel (USB 2.0 (High-Speed 480 Mbps)) Sound output interface (φ3.5 minijack) SD memory card interface |
| Extension interface | - |
| Wireless LAN communication unit interface | For installing a wireless LAN communication unit |
| Operating ambient temperature | -20 ℃ to 65 ℃ |
| Brightness (LCD panel) |
1000 cd/m² (Typ) |
| UV cutoff | Approximately 95% (370 nm) |
| Protective structure | Front: IP66F, IP67F Inside control panel: IP2X |
| Vibration resistance | 19.6 m/s² (continuous), 19.6 m/s² (intermittent) |
| Shock resistance | 392 m/s² (40G) |
| Dedicated option | UV protective sheet, protective cover for oil, stand |
External appearance [front face/rear face]


| ①GOT front face | The metal enclosure increases resistance against vibration and shock. Ultraviolet rays are cut by approximately 95% (370 nm). Also comply with IP66F and IP67F ratings. |
|---|---|
| ②Ethernet interface (2 ports) | Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
| ③RS-422/485 interface | Connect to various industrial devices and barcode readers. |
| ④RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
| ⑤Sound output interface (φ3.5 minijack) |
Output sound by connecting φ3.5 stereo mini-plug (3-prong). |
| ⑥USB interface: host (USB-A) | Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory. A USB mouse, keyboard, barcode reader*, or RFID reader* can also be connected. *USB keyboard (HID) compatible model only |
| ⑦USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data. |
| ⑧SD memory card interface | Save large volumes of data, including alarms and logging data. |
| ⑨Wireless LAN communication unit interface |
Install a wireless LAN communication unit. |
Professional designs in just a few clicks

You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.
- *Use GT Works3 Version 1.195D or later to design screens of GT25 Rugged model.
- *For the details of GT Works3 functions, please refer to "GT Works3".

| Related materials | ||
|---|---|---|
|
|
Designed for extreme environments. GT25 Rugged Model Debut. |
Created :
Size :
(PDF)
|