Solutions
Lithium-Ion Battery
Formation, cell testing
- Simple CPU communication
- Compact motion modules for PLCs
- Sending of test data to upper-level DB
Solutions
| Issues | Solutions |
|---|---|
| Want to easily share data between devices | Simple CPU communication |
| Supporting various process configurations while standardizing equipment | Compact motion modules for PLCs |
| Sending large volumes of test data to upper-level systems in real time | Sending of test data to upper-level DB |
Issues
Want to easily share data between devices
Benefits
Intra-equipment data sharing using Simple CPU communication
- Multi PLC data sharing among PLCs for upstream and downstream processes via built-in Ethernet can be performed by just performing easy parameter settings to reduce costs.
Point
- Communication with existing systems using our iQ-R, Q, L, or iQ-F Series or even PLCs from other companies can be performed easily.
Product Lineup
Issues
Supporting various process configurations while standardizing
equipment
Benefits
Abundant lineup of PLC models
- iQ-F series has a lineup of motion modules that support 4 or 8 shafts, enabling local high-accuracy positioning.
Point
- Linear interpolation, 2-axis arc complementation, constant dimension feed, and continuous trajectory control can be performed using table method programming.
Product Lineup
Issues
Sending large volumes of test data to upper-level systems in
real time
Benefits
Sending of data to upper-level systems using MES or OPC UA
- Using the MES IF module, cell test data (temperature, voltage, etc.) can be uploaded to upper-level DB even without a gateway PC.
Point
- It supports OPC UA in addition to MES communication.