• No : 20988
  • Release Date : 2018/08/22 16:25
  • Print

FR-HAL/HEL

Is the cover attached on the terminal block?
Category : 

Answer

For 200 V: The cover is attached for 15 K or lower. No cover is attached for 18.5 K or higher.
For 400 V: The cover is attached for 55 K or lower. No cover is attached for 75 K or higher.
Product Name
Inverter, magnet motor drive
Product Category
Option
Series
Option