FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL
FAQ
Keyword Search
Inverters-FREQROL
FAQ within [ Inverters-FREQROL ]
-
Some types are designed for the Chinese market and provide Chinese manuals. (Note that the specifications of these types are partially different from the spe... More Details >>
- No:21479
- Release Date:2018/08/22 16:27
- Category: Inverters-FREQROL , Others , FREQROL-E700 , FREQROL-D700 , FREQROL-A700 , FREQROL-F700
-
Since Advanced magnetic flux vector control is chosen, the inverter calculates how much the motor rotation slips from the flowing current and adds the slip a... More Details >>
- No:21684
- Release Date:2018/08/22 16:28
- Category: Inverters-FREQROL , FREQROL-E700 , FREQROL-A700
-
You can reuse the brake units used with the FR-A series, including the FR-RC power regeneration converter, FR-BU, and BU brake unit. You can also use the hig... More Details >>
- No:21658
- Release Date:2018/08/22 16:28
- Category: Inverters-FREQROL , Others , FREQROL-V200
-
It is not activated because the function itself is disabled. More Details >>
- No:21137
- Release Date:2018/08/22 16:26
- Category: Inverters-FREQROL , FREQROL-A700
-
Europe EMC Directive compliance
By turning ON the connector of the built-in filter, the inverter can be compliant with EMC Directive (EN 61800-3 2nd Environment C3) alone. More Details >>
- No:21116
- Release Date:2018/08/22 16:26
- Category: FREQROL-A800 , FREQROL-F800
-
Selection of high-duty brake resistor
Select the high-duty brake resistor according to the inverter capacity. More Details >>
- No:21953
- Release Date:2018/08/22 16:30
- Category: Inverters-FREQROL , FREQROL-A500 , FREQROL-E500
-
By setting the operating condition, such as load level and surrounding air temperature, according to the application, the inverter capacity may be lowered co... More Details >>
- No:21101
- Release Date:2018/08/22 16:25
- Category: FREQROL-A800 , FREQROL-F800
-
The operation panel of the FR-E700 is not detachable because it is integrated.The operation panel of the FR-E500 can be used with the FR-E700 by using the co... More Details >>
- No:21857
- Release Date:2018/08/22 16:29
- Category: FREQROL-E700
-
What applications are suitable?
Variable speed control of small-capacity motor and other applications for which small size and low cost are required. (Examples: Replacement for gears and pu... More Details >>
- No:21587
- Release Date:2018/08/22 16:28
- Category: Inverters-FREQROL , SC-A
-
Since the terminal FM is designed with 8 V peak pulse voltage output, it cannot output 10 V.Since the terminal AM is an analog output of 0 V to 10 V, use thi... More Details >>
- No:21978
- Release Date:2018/08/22 16:30
- Category: Inverters-FREQROL , FREQROL-A500
1-10 of Total 1292