FAQ


FAQAbout Products
FAQ
Keyword Search
Drive Products
-
FREQROL-A800(142)
FREQROL-F800(89)
FREQROL-A700(351)
FREQROL-D700(260)
FREQROL-E700(393)
FREQROL-F700(295)
FREQROL-F700P(294)
FREQROL-F700PJ(251)
FREQROL-A024(40)
FREQROL-A100(21)
FREQROL-A200(32)
FREQROL-A500(119)
FREQROL-B(9)
FREQROL-E500(84)
FREQROL-F400(2)
FREQROL-F500(15)
FREQROL-S500(11)
FREQROL-U100(16)
FREQROL-V200(51)
FREQROL-Z020(1)
FREQROL-Z024(2)
FREQROL-Z100(2)
FREQROL-Z123(2)
FREQROL-Z200(3)
FREQROL-Z300(2)
SC-A(12)
Engineering Software(41)
Magnet motor drive(9)
Peripheral devices(7)
Options(127)
Plug-in Options(30)
Others(53)
FAQ within [ Drive Products ]
-
Some types are designed for the Chinese market and provide Chinese manuals. (Note that the specifications of these types are partially different from the spe... More Details >>
- No:21479
- Release Date:2018/08/22 16:27
- Category: Inverters-FREQROL , Others , FREQROL-E700 , FREQROL-D700 , FREQROL-A700 , FREQROL-F700
-
Since Advanced magnetic flux vector control is chosen, the inverter calculates how much the motor rotation slips from the flowing current and adds the slip a... More Details >>
- No:21684
- Release Date:2018/08/22 16:28
- Category: Inverters-FREQROL , FREQROL-E700 , FREQROL-A700
-
You can reuse the brake units used with the FR-A series, including the FR-RC power regeneration converter, FR-BU, and BU brake unit. You can also use the hig... More Details >>
- No:21658
- Release Date:2018/08/22 16:28
- Category: Inverters-FREQROL , Others , FREQROL-V200
-
It is not activated because the function itself is disabled. More Details >>
- No:21137
- Release Date:2018/08/22 16:26
- Category: Inverters-FREQROL , FREQROL-A700
-
Europe EMC Directive compliance
By turning ON the connector of the built-in filter, the inverter can be compliant with EMC Directive (EN 61800-3 2nd Environment C3) alone. More Details >>
- No:21116
- Release Date:2018/08/22 16:26
- Category: FREQROL-A800 , FREQROL-F800
-
Selection of high-duty brake resistor
Select the high-duty brake resistor according to the inverter capacity. More Details >>
- No:21953
- Release Date:2018/08/22 16:30
- Category: Inverters-FREQROL , FREQROL-A500 , FREQROL-E500
-
By setting the operating condition, such as load level and surrounding air temperature, according to the application, the inverter capacity may be lowered co... More Details >>
- No:21101
- Release Date:2018/08/22 16:25
- Category: FREQROL-A800 , FREQROL-F800
-
The operation panel of the FR-E700 is not detachable because it is integrated.The operation panel of the FR-E500 can be used with the FR-E700 by using the co... More Details >>
- No:21857
- Release Date:2018/08/22 16:29
- Category: FREQROL-E700
-
What applications are suitable?
Variable speed control of small-capacity motor and other applications for which small size and low cost are required. (Examples: Replacement for gears and pu... More Details >>
- No:21587
- Release Date:2018/08/22 16:28
- Category: Inverters-FREQROL , SC-A
-
They are capable of a load of 5 VDC±5% and 10 mA. More Details >>
- No:21977
- Release Date:2018/08/22 16:30
- Category: Inverters-FREQROL , FREQROL-A500
1-10 of Total 1353