- No : 21074
- Release Date : 2018/08/22 16:25
-
Print
24 VDC power supply
To input the power supply of the control circuit from the 24 V external power supply, should I remove the jumper of the R1 and S1?
- Category :
-
Answer
Do not remove the jumper of the R1 and S1 when inputting the control circuit power supply from the external 24 V power supply (connecting across the terminals +24 and SD). Remove the jumper when using the separate power supply (200 V/400 V) for the control circuit.* The external 24 V power supply operates as a control power backup when the main circuit power supply is OFF. Thus, the external 24 V power supply is OFF when the main circuit power supply is used.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A800, FR-F800