- No : 21092
- Release Date : 2018/08/22 16:25
-
Print
DC reactor
Can I use the DC reactor 75K or higher enclosed with the A700/F700P?
- Category :
-
Answer
It can be used since the specifications are the same. Note that the warranty period and expected lifespan for the A700/F700P are inherited.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A800, FR-F800