- No : 21096
- Release Date : 2018/08/22 16:25
-
Print
USB version
What is the USB version?
- Category :
-
Answer
Ver1.1 (Ver2.0 (full speed) compatible). USB1.1 supports Full Speed (12 Mbps) and Low Speed (1.5 Mbps) transmission speed modes. USB2.0 supports High Speed (480 Mbps), Full Speed (12 Mbps), and Low Speed (1.5 Mbps) transmission speed modes. USB2.0 is compatible with USB1.1, and the both support Full Speed. The A800/F800 series can open communication at Full Speed.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A800, FR-F800