- No : 21147
- Release Date : 2018/08/22 16:26
-
Print
FR-HC2
What is the cable gauge of the inrush current limit resistor (FR-HCR2) of the FR-HC2?
- Category :
-
Answer
It is 0.88 mm2 (AWG18), and 0.3 mm2 (AWG24) for the thermostat.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- Option