- No : 21320
- Release Date : 2018/08/22 16:27
-
Print
FR-E710W
Is the FR-E700 with single-phase 100 V input available?
- Category :
-
Answer
Yes. The model is FR-E710W.
The input is single-phase 100 V, but the output is three-phase 200 V.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700