- No : 21406
- Release Date : 2018/08/22 16:27
-
Print
Notes on using single-phase 200 V
What are the notes on using the FR-E520's single-phase 200 V specifications to drive a three-phase motor?
- Category :
-
Answer
With the single-phase 200 V input specifications, the input cable current increases.
Therefore, choose larger power supply capacity and NF/MC than three-phase input.
The inverter function and performance do not change.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E500