- No : 21561
- Release Date : 2018/08/22 16:28
-
Print
Output voltage
What happens with the output voltage?
- Category :
-
Answer
The output voltage is approximately 300 VDC for the 200 V class and approximately 600 VDC for the 400 V class.
The output voltage fluctuates due to fluctuation of the power supply voltage.
- Product Name
- Inverter, magnet motor drive
- Product Category
- High power factor converter
- Series
- Option