• No : 21723
  • Release Date : 2018/08/22 16:29
  • Print

Single-phase 200 V input

Which series conforms to the single-phase 200 V input specifications?
Category : 

Answer

The FR-E720S series and D720S series conform to the single-phase 200 V input specifications.
Product Name
Inverter, magnet motor drive
Product Category
Inverter
Series
FR-E700, FR-D700