- No : 21976
- Release Date : 2018/08/22 16:30
-
Print
Parameter writing via CC-Link
I want to attach the FR-A5NC option to the inverter, and monitor and write parameters via CC-Link, but the codes are defined as "read 0h to 6Ch, write 80h to ECh".
Can I monitor and write Pr.133?
If I can, let me know how to do it.
- Category :
-
Answer
Pr.133 can be written.
Since the data code numbers of parameters are duplicate, target parameters are switched by link parameter extended setting.
You can access to Pr.133 by writing FFh = 0001h to link parameter extended setting.
The code for reading and writing Pr.133 are 21h and A1h, respectively.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Plug-in option
- Series
- FR-F500, FR-A500