- No : 21977
- Release Date : 2018/08/22 16:30
-
Print
Fault output contact rating
The rating of the fault output terminals A-C and B-C is defined as 30 VDC 0.3 A, are they capable of a micro load of 5 VDC±5% and 10 mA?
- Category :
-
Answer
They are capable of a load of 5 VDC±5% and 10 mA.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A500