- No : 22021
- Release Date : 2018/08/22 16:30
-
Print
Built-in regenerative resistor
Does the FREQROL-A500 series have a built-in regenerative resistor?
If it does, what is the permissible power?
- Category :
-
Answer
For both the 200 V and 400 V classes have the built-in regenerative resistor for 0.4 K to 7.5 K.
The permissible power is as follows:
Capacity: Short-time permissible power: Continued operation permissible power
0.4 K : 260 W : 15 W
0.75 K : 560 W : 30 W
1.5 K : 660 W : 55 W
2.2 K : 660 W : 55 W
3.7 K : 860 W : 80 W
5.5 K : 1430 W : 130 W
7.5 K : 1430 W : 130 W
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A500