- No : 22039
- Release Date : 2018/08/22 16:30
-
Print
Analog output
I want to use the inverter's terminal FM to measure and display the current value. Do the terminals FM and SD output voltage (0 to 5 V)?
- Category :
-
Answer
The FM output is 0 to 8 VDC pulse.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E500