Product name | Model | Specification |
Split-type Zero-phase
Current Transformer
|
CZ-22S | Hole diameter (m): 22 Split-type |
CZ-30S | Hole diameter (m): 30 Split-type | |
CZ-55S | Hole diameter (m): 55 Split-type | |
CZ-77S | Hole diameter (m): 77 Split-type | |
CZ-112S | Hole diameter (m): 112 Split-type | |
Through-type Zero-phase
Current Transformer
|
ZT15B | Hole diameter (m): 15 Through-type |
ZT30B | Hole diameter (m): 30 Through-type | |
ZT40B | Hole diameter (m): 40 Through-type | |
ZT60B | Hole diameter (m): 60 Through-type | |
ZT80B | Hole diameter (m): 80 Through-type | |
ZT100B | Hole diameter (m): 100 Through-type | |
Zero-phase Current
Transformer with Primary
Conductor
|
ZTA600A | Allowable current (A): 600 Rated burden: 3 |
ZTA1200A | Allowable current (A): 1200 Rated burden: 3 | |
ZTA2000A | Allowable current (A): 2000 Rated burden: 3 |