FAQ


FAQAbout Products
- FAQ > Energy Saving Supporting Devices > Energy Saving Supporting Devices
FAQ
Keyword Search
Energy Saving Supporting Devices
FAQ within [ Energy Saving Supporting Devices ]
-
Error No.001(EcoMonitorPlus, EcoMonitorLight)
Error "No. 001" means start failure of CC-Link communication unit. Please try either step. Solution: ・Press and hold the reset button of CC-Link communica... More Details >>
- No:24810
- Release Date:2019/03/27 14:44
- Category: Energy Measuring Units
-
Extension of current sensor cable (EcoMonitorPlus/Light).
Use an extension cable (Model: EMU2-CB-T1M / EMU2-CB-T5M/EMU2-CB-T10M / EMU2-CB-T1MS / EMU2-CB-T5MS / EMU2-CB-T10MS) for extending the cable between EcoMonit... More Details >>
- No:22118
- Release Date:2018/08/27 16:41
- Update:2018/09/07 11:47
- Category: Energy Measuring Units
-
As to ejecting an SD memory card.
The timing for ejecting an SD memory card is specified as below table according to the state of the [SD C.] LED of the Logging Unit for the Energy Measuring ... More Details >>
- No:22121
- Release Date:2018/08/27 16:41
- Update:2018/09/07 13:04
- Category: Energy Measuring Units
-
As to compensation for power failure (EcoMonitorPlus/Light).
Since the setting value, integrated value (electric energy (consumption, regeneration), reactive energy, periodic electric energy, pulse count and operating ... More Details >>
- No:22141
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
A dedicated Display Unit (Model: EMU4-D65) is used to set the EcoMonitorPlus (Model :EMU4-BM1-MB, EMU4-HM1-MB, EMU4-LG1-MB, EMU4-A2, EMU4-VA2, EMU4-AX4, EMU... More Details >>
- No:22128
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
Checking the disconnection or communications error status of the Energy measuring Unit
There is no way to detect a disconnection or communications error in the Energy measuring Unit. As an alternative idea, we have two solutions to monitor t... More Details >>
- No:38043
- Release Date:2021/02/25 17:54
- Category: Energy Saving Data Collecting Servers
-
Branch connection for MODBUS RTU communication
No, it is impossible. But Multi-drop connection is possible. For details, refer to connection examples as below. More Details >>
- No:24808
- Release Date:2019/03/27 14:44
- Category: Electrical Indicators , Energy Measuring Units
-
Setting of "Master / slave setting switch" (Model: EMU4-D65).
It is assumed that setting of "Master/Slave setting switch" at the bottom of the Display Unit (Model: EMU4-D65) for the Energy Measuring Unit is wrong. Perfo... More Details >>
- No:22126
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
As to changing location of the decimal point and units of the measured value.
Since location of the decimal point or units of the measured value displayed is decided by Total load power, it is impossible to change location of the decim... More Details >>
- No:22139
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
Recommended replacement cycle for battery (EcoWebServerIII).
Recommended replacement cycle of the battery (Q6BAT) for the EcoWebServerIII (MES3-255C-EN, MES3-255C-DM-EN)is 3 years. Provided that battery life varies acc... More Details >>
- No:22113
- Release Date:2018/08/27 16:41
- Update:2018/08/31 15:45
- Category: Energy Saving Data Collecting Servers
1-10 of Total 47