- No : 22313
- Release Date : 2018/08/30 13:55
-
Print
Regarding the built-in analog input/output function of FX5U/FX5UC CPU module
Is it possible to perform analog input/output operations with the FX5U/FX5UC CPU module alone?
- Category :
-
Answer
FX5U CPU module has 2 built-in voltage input channels (DC0~10V) and 1 built-in voltage output channel (DC0 ~ 10V).
If an external resister is connected, the module can also support current input (DC4~20mA).
For further details, please refer to MELSEC iQ-F FX5 User's Manual (Analog Control - CPU module built-in, Expansion adapter).
6 FX5U CPU MODULE BUILT-IN ANALOG
6.1 Specifications
Because the FX5UC CPU modules do not have a built-in analog function, please use an analog adapter or intelligent function module.
- Product Name
- FX5U, FX5UC
- Product Category
- CPU Module, Analog Control
- Series
- MELSEC iQ-F Series