FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series
FAQ
Keyword Search
FAQ within [ MELSEC iQ-F Series ]
-
Regarding how to check the date of manufacture
The date of manufacture of a product can be confirmed by the following methods. ① Name plate verification There is a name plate on the right side of the pr... More Details >>
- No:44878
- Release Date:2025/03/18 11:11
- Category: MELSEC iQ-F Series , CPU Module
-
Regarding the cause of communication error with GX Works3
From the PC's Internet Protocol Version 4 Properties, uncheck "Obtain an IP address automatically" option and set an arbitrary IP adress that does not dupli... More Details >>
- No:22319
- Release Date:2018/08/30 13:55
- Update:2023/02/13 11:38
- Category: MELSEC iQ-F Series , CPU Module , Engineering Software
-
Regarding the latch settings of data register
It is necessary to set the latch range from the following GX Works3 parameters: [Navigation Window] -> [CPU Parameters] -> [Device/Memory Settings] -&... More Details >>
- No:22329
- Release Date:2018/08/30 13:55
- Update:2024/11/11 13:49
- Category: CPU Module , Engineering Software
-
Regarding the default IP address
The default IP address (factory default value) of FX5CPU modules is 192.168.3.250. More Details >>
- No:22290
- Release Date:2018/08/30 13:55
- Update:2022/12/22 08:33
- Category: MELSEC iQ-F Series , CPU Module , Network/Communication
-
It is used for switching between Sink/Source input. For sink input wiring, connect with "24V" terminal and short-circuit the "0V" and "input X***". For sou... More Details >>
- No:22286
- Release Date:2018/08/30 13:55
- Update:2022/12/22 09:39
- Category: MELSEC iQ-F Series , CPU Module , I/O Module
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
- Category: MELSEC iQ-F Series , Option , CPU Module , I/O Module , Engineering Software , Network/Communication , Motion/Positioning , High-Speed Counter , Analog
-
Regarding FX5 CPU Module clock settings
There are three types of configuration: GX Works3, special devices (SM/SD), and instructions. ・How to Configure in GX Works3 (1) In GX Works3, select On... More Details >>
- No:44365
- Release Date:2024/03/27 17:01
- Category: MELSEC iQ-F Series , CPU Module , Engineering Software
-
Regarding simulation function using GX Works3
For FX5U/FX5UC CPU modules, GX Works3 Ver. 1.025B or later is supported, and for FX5UJ CPU modules, GX Works3 Ver. 1.065T or later is supported. FX5S CPU mo... More Details >>
- No:22327
- Release Date:2018/08/30 13:55
- Update:2023/02/15 12:56
- Category: MELSEC iQ-F Series , CPU Module , Engineering Software
-
Regarding GX Works3 for Windows11
GX Works3 version 1.085P or lateris compatible with Windows11. More Details >>
- No:40025
- Release Date:2023/08/24 14:36
- Category: MELSEC iQ-F Series , Engineering Software
-
Regarding how to update the firmware of the FX5 CPU module
FX5U/FX5UC/FX5UJ CPU modules cannot perform firmware update using GX Works3. Use the SD memory card to update the firmware. However, the FX5S CPU module sup... More Details >>
- No:39325
- Release Date:2023/02/14 09:03
- Category: MELSEC iQ-F Series , CPU Module , Engineering Software
1-10 of Total 266