- No : 22420
- Release Date : 2018/08/31 14:33
-
Print
ACB add earth leakage protection
Is it possible to earth leakage protection?
- Category :
-
Answer
When earth leakage current protection module (ER) is attached, it is possible to protect against earth leakage current. "Trip" or "Alarm signal output" can be selectable, and leakage current and operating time are adjustable. Control power supply is necessary for this earth leakage protection. The contact output is hold-type and it will be reset by turning off the control power supply or pushing the reset button.
- Product Name
- Low Voltage Air Circuit Breakers
- Series
- NV-Z