• No : 22988
  • Release Date : 2018/09/03 17:31
  • Update : 2019/06/27 15:48
  • Print

Mixing the CC-Link IE Field Network with general LAN communication

Is it possible to establish communication by mixing the CC-Link IE Field Network with general LAN communication using the same hub?
Category : 

Answer

Mixed communication with the same hub cannot be established. Establish the CC-Link IE Field Network and general LAN communication separately.
Product Name
Network Related Products
Series
CC-Link IE Field Network