• No : 23024
  • Release Date : 2018/09/03 17:31
  • Update : 2018/09/26 10:00
  • Print

T-branch connection and star topology for CC-Link networks

What are a CC-Link T-branch connection and a star topology?
Category : 

Answer

 - T-branch
    T-branch is a connection type that branches one line from a main line.
    To establish a T-branch CC-Link network, use the repeater module AJ65SBT-RPT or branching terminals with no repeater module.

 - Star topology
    A star topology is a connection type that branches multiple communication lines radially from one branch point.
    To establish a star topology CC-Link network, use the low profile waterproof type repeater hub module AJ65FBTA-RPH or
    spring clamp terminal block type repeater hub module AJ65BTS-RPH.
Product Name
Network Related Products
Series
CC-Link