• No : 23035
  • Release Date : 2018/09/03 17:31
  • Update : 2018/09/26 10:24
  • Print

Difference between AJ65SBTB1-16DT and AJ65SBTB1-16DT1

What are the differences between AJ65SBTB1-16DT and AJ65SBTB1-16DT1?
Category : 

Answer

Major differences in input specifications are shown below.

- AJ65SBTB1-16DT
- Rated input current approx. 7 mA
- ON voltage/ON current 14 VDC or higher/3.5 mA or higher
- OFF voltage/OFF current 6 VDC or lower/1.7 mA or lower
- Input response time 1.5 ms or less

- AJ65SBTB1-16DT1
- Rated input current approx. 5 mA
- ON voltage/ON current 15 VDC or higher/3.0 mA or higher
- OFF voltage/OFF current 3 VDC or lower/0.5 mA or lower
- Input response time 0.2 ms or less

For more details, refer to the following databook.
 - Open Field Network CC-Link Compatible Product databook
Product Name
Network Related Products
Series
CC-Link