- No : 23249
- Release Date : 2018/09/12 15:11
- 
          
              Print
          
        
 
About Low-voltage Power Distribution Products
    
      How should I connect MSO-T* and MSO-N* type magnetic starterwhen using for opening/closing single-phase motor load?
    
  
    - Category : 
- 
      
    
 
    Answer
  
    Since it is necessary to energize the pole containing a heater element of athermal load relay, you need to connect it to both side of 3 poles(Between 1/L1-2/T1 and between5/L3-6/T3).
  
    
      
        - Product Name
- Motor Starters
        - Series
- MS-T/N