- No : 23297
- Release Date : 2018/09/12 15:11
-
Print
About Low-voltage Power Distribution Products
Is it possible to use surge suppressor unit UT-SA33* or UN-SA33type for a main circuit in a single-phase?
- Category :
-
Answer
It is possible to apply for single-phase circuit. However, it may be lesseffect in single-phase circuit (100 V, etc) since low voltage circuit is tendedto be less effect.
- Product Name
- Motor Starters
- Series
- MS-T/N