- No : 23319
- Release Date : 2018/09/12 15:11
-
Print
About Low-voltage Power Distribution Products
Is it possible to produce SR-T* and SRD-T* type including a surgesuppressor?
- Category :
-
Answer
It is possible to produce with the coil designation of less than AC 230V andDC 220V. Please add " SA" at the end of the type name.
- Product Name
- Motor Starters
- Series
- MS-T/N