- No : 23366
- Release Date : 2018/09/12 15:12
- 
          
              Print
          
        
 
About Low-voltage Power Distribution Products
    
      What is the applicable range and operating voltage range of US-H*type?
    
  
    - Category : 
- 
      
    
 
    Answer
  
    Collective control or individual control can be selected for control circuit ofUS-H* type and it is possible to apply to single-phase circuit or three-phase circuit. The applicable operating voltage range is extensively fromAC24V to AC480V and therefore AC100V, AC200V and AC400V can beused. Moreover, special product less than AC100V and AC480V foroverseas can be used as well.
  
    
      
        - Product Name
- Motor Starters
        - Series
- MS-T/N