What operations are available for the gesture function?
The gesture function includes the screen gesture function and object gesture function.
The screen gesture function allows you to zoom in and out on the base screen with pinch-in and pinch-out gestures, and to scroll the base screen with a swipe or slide.
* For the GOT3000 series, only models with a capacitive-type touch panel are compatible with screen gesture mode.
The object gesture function allows you to zoom in and out on the time axis of a graph or document with pinch-in or pinch-out gestures, and to scroll through graph and document pages with a swipe or slide.
* For the GOT3000 series, only models with a capacitive-type touch panel are compatible with pinch-in and pinch-out gestures.