• No : 44342
  • Release Date : 2024/03/20 13:39
  • Print

Regarding write speed during RUN

When using CC-Link IE Field Network Basic and Online Program Change, it takes time to complete the writing. Is there any way to improve it?
Category : 

Answer

CC-Link IE field Network Basic communication interval can be set with special relay and special register. During debugging, adjust the communication interval on the following devices and perform Online Program Change.
 
SM9400 ・・・ CC-Link IE field Network Basic communication interval setting enable/disable flag (OFF: Disabled, ON: Enabled)
SD9400 ・・・ CC-Link IE field Network Basic communication interval setting (range: 20~1000 ms)
Product Name
FX5U, FX5UC, FX5UJ, FX5S
Product Category
CPU Module
Series
MELSEC iQ-F Series