• No : 21365
  • Release Date : 2018/08/22 16:27
  • Print

FR-PA07

Do you have a cable 50 cm long for connecting the enclosure surface operation panel FR-PA07?
Category : 

Answer

No, we have no cable 50 cm long.

The optional cables 1 m, 3 m, and 5 m long are available. (1 m: FR-CB201, 3 m: FR-CB203, 5 m: FR-CB205)
Product Name
Inverter, magnet motor drive
Product Category
Inverter
Series
FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700